1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Cutter TPMN○○○ (Part Number)

Insert for Cutter TPMN○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 415.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for rotary tools for TAF drills. General purpose type.

 
Part Number
TPMN160304-F7030
TPMN160308-F7030
TPMN220408-F7030
TPMN220412-F7030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNo. of Usable Corners D1
(mm)
S1
(mm)
RE
(mm)
Notation Symbol Trusco Code Compatible Cutter Presence of CAD data
(2D/3D)

฿ 415.00

MME MILLING CHIP 10 Piece(s) 15 Day(s) -9.5253.180.4TPMN160304-11° Positive-

฿ 477.90

MME MILLING CHIP 10 Piece(s) 40 Day(s) -9.5253.180.8TPMN160308-11° Positive-

฿ 712.00

INSERTS 10 Piece(s) 40 Day(s) 312.74.760.8TPMN220408662-510011° positive3D

฿ 669.24

MME MILLING CHIP 10 Piece(s) 40 Day(s) -12.74.761.2TPMN220412-11° Positive-

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) T (Triangular) Clearance Angle P (11°) Work Material Steel / Stainless Steel
Precision M Honing E Grade Symbol F7030
Material Type Coating