1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Global Saw for Ship Aluminum Material

MOT TIP SAWS

Global Saw for Ship Aluminum Material
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,726.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easily cuts through 5000-type aluminum materials. It can cut cleanly without producing burrs

[Features]
· Dedicated design for the blade material type/shape, to cut high-strength 5000 type (Al-Mg) aluminum material.
· It can cut cleanly without producing burrs.

 
Part Number
ALM-180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,726.56

MOT TIP SAWS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Work Material Aluminum Chip Carbide Outside Diameter(mm) 180
Blade Thickness(mm) 2 Number of Cutting Teeth(P) 54 Blade Thickness(mm) 1.6
Blade Designation BC Hole Diameter(mm) 20 Maximum Operating Rotational Speed(rpm) 5500
Use 5000 Series Aluminum Material for Ships, 5000 Series Aluminum Material for Construction Panels/Rolling Stock/Scientific Plant Construction, Nonferrous Metals (Copper, Brass, Light Alloys, etc.)

Please check the type/dimensions/specifications of the part ALM-180 in the Global Saw for Ship Aluminum Material series.