1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi-Global Saw for Car Crush Work

MOT TIP SAWS

Multi-Global Saw for Car Crush Work
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,461.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For multiple use. Single unit supports various dismantling work. Realizes excellent durability through the adoption of a high hardness tip. Low-Noise Slit Absorbs Noise

 
Part Number
KTR-180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,461.43

MOT TIP SAWS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Work Material For Both Iron and Stainless Steel Chip Cermet Cutting Performance (Iron and steel)(mm) 6
Cutting Performance (Stainless)(mm) 3 Outside Diameter(mm) 180 Blade Thickness(mm) 1.8
Number of Cutting Teeth(P) 40 Blade Thickness(mm) 1.4 Blade Designation CB-n
Hole Diameter(mm) 20 Maximum Operating Rotational Speed(rpm) 5500 Use Iron and Steel, Stainless Steel, Metal Sliding, Aluminum. Plastic, Wood, etc

Please check the type/dimensions/specifications of the part KTR-180 in the Multi-Global Saw for Car Crush Work series.