1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Illuminometer i-346

SOC ILLUMINANCE METERS

Illuminometer i-346
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,467.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Top brand exposure meter for photos, SEKONIC. The i-346 is made with the optical measurement technology and quality developed with our exposure meters.

Part Number
I-346
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,467.00

SOC ILLUMINANCE METERS 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Product Type Luminometer Measurement items Illuminance Measurement period 0.5 seconds
Measuring range 2.50lx~200.000lx Operating Temperature Range(°C) 0–40 Storage Temperature Range(°C) -20 – 60
Features This easy to operate, compact, lightweight illuminance meter is equipped with a timer measurement mode between 1 and 60 seconds. Continuous measurement and single measurement modes are selectable Use Industrial Applications: Light Source Control at Manufacturing Sites; Government Related: Health Standards; Sports: Verification of Safety Standards; Architecture: Construction, Electrical Work, Art Museums, Galleries: Exhibits, Show Window Lighting, Agriculture: Illumination Control for Cultivation, Cinema, Television: Light Effect Control Weight(g) Approx. 95 (batteries included)
Power Supply AA Battery x 1 (Alkaline, Manganese Batteries, Lithium Batteries, Ni-MH Batteries) Standard Accessories Soft Case, Battery for Monitor (AA Type Manganese Dry Battery) Class JIS Standard General Type Class A Equivalent (*1)
Photodetectors Silicon Photo Diode Display Units: Lux, Effective Digits: 3 Digits Accuracy linearity ±5%(23℃±2℃)
Other features Outside Measurement Range: UNDER, OVER Warning Display, Battery Life Indicating Function, Automatic Power Off Function (About 4 Minutes After Last Operation) Size(mm) Approx. W 63 x H 110 x D 22

Please check the type/dimensions/specifications of the part I-346 in the Illuminometer i-346 series.