1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Epoch Panacea Square, 4-Flute HGOS4□□□-PN

Epoch Panacea Square, 4-Flute HGOS4□□□-PN
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 3,093.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PN coating with phenomenal adhesion resistance and abrasion resistance.
· Enables machining of a wide range of work materials.

 
Part Number
HGOS4010-PN
HGOS4015-PN
HGOS4020-PN
HGOS4025-PN
HGOS4030-PN
HGOS4040-PN
HGOS4050-PN
HGOS4060-PN
HGOS4080-PN
HGOS4100-PN
HGOS4120-PN
HGOS4160-PNSALE
HGOS4200-PNSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Type

฿ 3,093.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 12.54403A

฿ 3,093.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.544404.5A

฿ 3,093.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 264407A

฿ 3,151.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 2.584409A

฿ 3,151.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 31064511A

฿ 4,043.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 41264513B

฿ 4,313.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 51566016B

฿ 4,680.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 615660-C

฿ 5,827.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 820875-C

฿ 6,553.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 10251080-C

฿ 8,274.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 123012100-C

฿ 19,016.00

฿ 17,494.72

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 163516110-C

฿ 27,786.00

฿ 25,563.12

HCT SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 204020125-C

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Titanium / Copper Number of flutes(sheet) 4 Type Square
Coating PN/CS Coating Machining Application Flat Surface / Side Surface / Thrust (Z-Feed) / Countersunk Blade tip shape Sharp Corner
Torsion Angle (θ) Standard Helix (30 to 40°) Flute Diameter Tolerance(mm) 0~-0.02 Details of Coating PN Coat