1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Wrapper MIL-03 (Part Number)

AIR TOOLS

Air Wrapper MIL-03
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,011.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rotary type air bugle.
Overall Length (mm): 150
Exhaust: rear
Specifications: rotary type
Stroke (mm): 0.3
Compatible grinding wheel shaft diameter: ø3/4 mm/1 mm
Grinding wheel tool: Wrench

Part Number
MIL-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,011.74

AIR TOOLS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Operating Air Pressure(MPa) - Overall Length(mm) 150 Ventilation Rear
Specifications Rotary Type Stroke(mm) 0.3 Applicable grinding wheel shaft diameter φ3/4mm/1mm
Grinding Wheel Mounting Tool Wrench Outer diameter(mm) 27 Mass(g) 190
Noise(dBA) - Speed(min-1) 40000

Please check the type/dimensions/specifications of the part MIL-03 in the Air Wrapper MIL-03 series.