1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Grinder MIG-63SS-X

AIR TOOLS

Air Grinder MIG-63SS-X
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,036.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø3/ø6 replaceable type.
Rotary switch type.
Overall length (mm): 154
Exhaust: rear
Specifications: ø3/ø6 replaceable type
Compatible grinding wheel shaft diameter: ⌀3/⌀6
Grinding wheel tool: Wrench

Part Number
MIG-63SS-X
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,036.60

AIR TOOLS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 35000 Operating Air Pressure(MPa) - Overall Length(mm) 154
Ventilation Rear Specifications φ3/φ6 Replacement type Applicable grinding wheel shaft diameter φ3/φ6
Grinding Wheel Mounting Tool Wrench Outer diameter(mm) 21 Mass(g) 110
Noise(dBA) -

Please check the type/dimensions/specifications of the part MIG-63SS-X in the Air Grinder MIG-63SS-X series.