1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Grinder MIG-0303

AIR TOOLS

Air Grinder MIG-0303
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,132.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high-torque air grinder.
Overall length (mm): 140
Exhaust: rear
Specifications: High torque type

Part Number
MIG-0303
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,132.02

AIR TOOLS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 60000 Operating Air Pressure(MPa) 0.65~0.8 Overall Length(mm) 140
Ventilation Rear Specifications High Torque Type Applicable grinding wheel shaft diameter φ3
Grinding Wheel Mounting Tool Fixing Pin and Torque Wrench Outer diameter(mm) 17 Mass(g) 110
Noise(dBA) -

Please check the type/dimensions/specifications of the part MIG-0303 in the Air Grinder MIG-0303 series.