1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Grinder APG-700

AIR TOOLS

Air Grinder APG-700
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,966.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high-speed rotation type air grinder.
Overall Length (mm): 125
Exhaust: rear
Specifications: high-speed rotation type
Compatible grinding wheel shaft diameter: ⌀3
Grinding wheel tool: Fixing wrench / tightening wrench
Outer diameter (mm): 15

Part Number
APG-700
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,966.02

AIR TOOLS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 70000 Operating Air Pressure(MPa) 0.65~0.8 Overall Length(mm) 125
Ventilation Rear Specifications High Speed Rotating Type Applicable grinding wheel shaft diameter φ3
Grinding Wheel Mounting Tool Fixing Wrench and Torque Wrench Outer diameter(mm) 15 Mass(g) 110
Noise(dBA) -

Please check the type/dimensions/specifications of the part APG-700 in the Air Grinder APG-700 series.