1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond Cutter Electrocoated Type

RDK1 DIAMOND CUTTER

Diamond Cutter Electrocoated Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,655.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Diamond cutter that can be used on natural marble, FRP, hard resin, artificial marble, ceramic siding.

Part Number
R-105Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,655.88

RDK1 DIAMOND CUTTER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Specifications Dry Type Use Stone / Resin
Outside Diameter(mm) 105 Blade Thickness(mm) 1.8 Hole Diameter(mm) 20
Maximum Operating Rotational Speed(rpm) 14500 Attached Ring Hole Diameter(mm) 15 Detailed Usage Natural Marble, FRP, Hard Resin, Artificial Marble, Ceramic Siding

Please check the type/dimensions/specifications of the part R-105Y in the Diamond Cutter Electrocoated Type series.