1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dry Type Hand Cutter DX (LM-12-305)

RDK1 DIAMOND CUTTER

Dry Type Hand Cutter DX (LM-12-305)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a standard dry type laser blade that supports general civil engineering construction sites.

 
Part Number
LM-12-305
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Hole Diameter
(mm)
Tip Height
(mm)
Color

฿ 9,139.35

RDK1 DIAMOND CUTTER 1 Piece(s) 6 Day(s) 30-30.5-Gold

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Wheel Model Segment Type Specifications Dry Type
Use Concrete and Mortar / Stone Detailed Usage Secondary concrete materials, stone materials