1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wave for Tile

RDK1 DIAMOND CUTTER

Wave for Tile
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,737.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dry cutter for porcelain tiles, ceramic tiles, hardened roof tiles, and ceramic siding.

Part Number
R-100T-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,737.52

RDK1 DIAMOND CUTTER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Wheel Model Wave Type Specifications Dry Type
Use Roofing Tile and Tile Outside Diameter(mm) 100 Blade Thickness(mm) 1.4
Hole Diameter(mm) 20 Tip Height(mm) 5 Maximum Operating Rotational Speed(rpm) 15200
Attached Ring Hole Diameter(mm) 15 Detailed Usage Porcelain Tile, Ceramic Tile, Hardened Roof Tile, Ceramic Siding

Please check the type/dimensions/specifications of the part R-100T-14 in the Wave for Tile series.