(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
45900-039-4L |
45900-039-5L |
45900-039-EL |
45900-039-LL |
45900-039-M |
45900-039-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Shoulder width (cm) |
Chest measurement (cm) |
Sleeve Length (cm) |
Color Details | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,303.90 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | 54 | 126 | 61 | Earth Green | 1 Pair | ||
฿ 2,303.90 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | 56 | 136 | 61 | Earth Green | 1 Pair | ||
฿ 1,928.98 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | 52 | 118 | 61 | Earth Green | 1 Pair | ||
฿ 1,844.32 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | 50 | 114 | 59 | Earth Green | 1 Pair | ||
฿ 1,844.32 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | 46 | 106 | 55 | Earth Green | 1 Pair | ||
฿ 1,844.32 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | 44 | 102 | 53 | Earth Green | 1 Pair |
Work clothing with fabric focused on excellent functionality.
[Features]
· Wing arm 3D sleeves with vertical and horizontal pleats reduces tightness in the arms when working.
· Excellent breathability.
· Provides excellent mobility and supple comfort.
· Uses "stretch lining" for increased comfort and elasticity.
· A popular item that fulfills worker's needs in any work scenario.
· Supports smooth movement with elastic material.
[Applications]
· Can be used in a wide range of industries regardless of application.
Part Number |
---|
45900-039-4L |
45900-039-5L |
45900-039-EL |
45900-039-LL |
45900-039-M |
45900-039-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Shoulder width (cm) |
Chest measurement (cm) |
Sleeve Length (cm) |
Color Details | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,303.90 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | 54 | 126 | 61 | Earth Green | 1 Pair | ||
฿ 2,303.90 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | 56 | 136 | 61 | Earth Green | 1 Pair | ||
฿ 1,928.98 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | 52 | 118 | 61 | Earth Green | 1 Pair | ||
฿ 1,844.32 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | 50 | 114 | 59 | Earth Green | 1 Pair | ||
฿ 1,844.32 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | 46 | 106 | 55 | Earth Green | 1 Pair | ||
฿ 1,844.32 |
WORK CLOTHES | 1 Piece(s) | 7 Day(s) | Green | 44 | 102 | 53 | Earth Green | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?