1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PLC-Compatible Cord

CZS INDICATORS

PLC-Compatible Cord
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,846.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Has a built-in circuit enabling PLC direct connection. An assessment system can be configured on an inexpensive total system.

 
Part Number
TRC-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,846.03

CZS INDICATORS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Application Parts Detector 1S/2S Type, 2B-52 Features Has a built-in circuit enabling PLC direct connection. A judgment system can be configured on an inexpensive total system.
Power Supply Voltage(V) DC12 ~ 24 Output Current(mA) 20 or Less Output Format Open Collector

Please check the type/dimensions/specifications of the part TRC-01 in the PLC-Compatible Cord series.