(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The measuring direction can be changed freely. Universal type. Measured force 0.0196 N or over
Type | Electric micrometer | Maximum Measurement Length (Range Selection)(mm) | ~15 | Waterproof Function | NA |
---|---|---|---|---|---|
Measuring Range(mm) | ±0.5 | Type | Lever Type | Stroke(mm) | 1.5 |
Standard specification (measuring element *1) | F-118 | Mass (main unit only)(g) | Approximately 115 | Features | The measurement direction is free to be changed. Universal type. Measured force: 0.0196 N or over |
Function | Universal Type | Zero Point Position(mm) | Approximately 0.5 | Repeat accuracy(μm) | 0.3 |
Probe friction(N) | 1.47 or more | Temperature Accuracy Guarantee Range(°C) | 24 ±5 | Operating Temperature Range(°C) | 0 ~ 50 |
Standard specification (cable length)(m) | 3 |
Please check the type/dimensions/specifications of the part DTH-L02U in the electric micrometer lever type series.
Part Number |
---|
DTH-L08U |
DTH-L15U |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Measured force (gf) | Measured force (N) |
---|---|---|---|---|---|---|
฿ 26,704.12 | 1 Piece(s) | 45 Day(s) | 08 | 0.0785 | ||
฿ 26,704.12 | 1 Piece(s) | 45 Day(s) | 15 | 0.147 |
How can we improve?
How can we improve?