Western Sandpaper

Brand :
BELLSTAR

Caution

    Product Description

    For polishing wooden substrates.
    [Features]
    ·It is commonly called "sandpaper".
    ·Cw kraft paper is used as a base and G abrasive grains are applied.
    ·It is an easy-to-handle abrasive material that has just the right amount of stiffness and folding resistance of western paper.
    ·You can use it by folding it to an appropriate size, cutting it with scissors, or tearing it off by hand.
    ·Widely used for light sanding of wooden substrates.
    [Applications]
    ·Smoothing uneven surfaces and removing paint.
    ·Sanding the putty and polishing the paint base.
    ·From rough polishing to finish polishing of wooden handrails, window frames, fittings, waist walls, and furniture.
    ·For plaster, woodwork for educational materials, polishing of toys, etc.

    Features

    ●Generally called [paper file] using strong Cw craft paper.

    Usage

    ●Uneven surface of wood material/fuzz removal/paint removal of wood material.

    Specification

    ●W x L(mm):230 x 280
    ●Q'ty Per Piece(sheet):50
    ●SPQ(piece):5

    Materials

    ●Abrasive: Garnet

    Warning

    ●Can not use with water on.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Western Sandpaper | BELLSTAR | MISUMI Thailand