(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Horizontal Roll Stand

Horizontal Roll Stand

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RSY-1700

  • Product Type
    Work bench attachment
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Uniform Load Resistance: Details(kg)
    Per Pipe 25
  • Color
    Ivory
  • Caster
    100⌀ Rubber Wheels (2 pcs with stopper)
  • Width dimension(mm)
    1700
  • Depth(mm)
    727
  • Height Dimension(mm)
    1200
  • Mass(kg)
    36
  • Specifications
    Maximum size of packing material: maximum outer diameter of φ400 mm (the pipe core has an inner diameter of φ28 up), with a width of 1,440 mm
  • Capacity
    1 unit
Part Number
RSY-1700
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 43,132.21

STAINLESS STEEL WORKBENCHES 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Work bench attachment
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Uniform Load Resistance: Details(kg)
    Per Pipe 25
  • Color
    Ivory
  • Caster
    100⌀ Rubber Wheels (2 pcs with stopper)
  • Width dimension(mm)
    1700
  • Depth(mm)
    727
  • Height Dimension(mm)
    1200
  • Mass(kg)
    36
  • Specifications
    Maximum size of packing material: maximum outer diameter of φ400 mm (the pipe core has an inner diameter of φ28 up), with a width of 1,440 mm
  • Capacity
    1 unit

Product Description

Workbench attachment that allows easy cutting of specific packaging material lengths using a drawing cutter on the length.
[Features]
· When used together with a worktable, it enables easy packaging work.
· The cutter is a slide cutter type that can easily cut to the right and left simply by moving it.
· Maximum size of packaging material up to φ400 (outer diameter 400 mm) (pipe core φ28 mm [inner diameter 28 mm] or more), width up to 1,440 mm.
· Pipe load capacity: 25 kg/pipe.
[Applications]
· Ideal for simple packing work. Can be installed in two places, top and bottom, and can be used with a variety of packaging material.
· We recommend use with a worktable.

Specifications of RSY-1700

  • Product Type
    Work bench attachment
  • Assembly / Completion
    Assembly type
  • Main body: option
    Option
  • Uniform Load Resistance: Details(kg)
    Per Pipe 25
  • Color
    Ivory
  • Caster
    100⌀ Rubber Wheels (2 pcs with stopper)
  • Width dimension(mm)
    1700
  • Depth(mm)
    727
  • Height Dimension(mm)
    1200
  • Mass(kg)
    36
  • Specifications
    Maximum size of packing material: maximum outer diameter of φ400 mm (the pipe core has an inner diameter of φ28 up), with a width of 1,440 mm
  • Capacity
    1 unit
Part Number
RSY-1700
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 43,132.21

STAINLESS STEEL WORKBENCHES 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1