(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Duty Cell Workbench, Uniform Load 50 kg / 100 kg

Light Duty Cell Workbench, Uniform Load 50 kg / 100 kg

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CL-7550PM

  • Product Type
    Adjustable height work bench
  • Height (mm)
    700~1000
  • Width (mm)
    750
  • Depth (mm)
    500
  • Uniform Load(kg)
    50
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Mobile, Single-Leg (Plated Type)
  • Top Plate Material
    Polyester Resin
  • Color
    Ivory
  • Top Panel Color
    Ivory
  • Top Panel Size(mm)
    750×500×21
  • Caster
    50φ Rubber Wheels
  • Mass(kg)
    13
  • Capacity
    1 unit
Part Number
CL-7550PM SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 18,545.00

฿ 14,836.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 15 Day(s) 1 unit

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Height (mm)
    700~1000
  • Width (mm)
    750
  • Depth (mm)
    500
  • Uniform Load(kg)
    50
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Mobile, Single-Leg (Plated Type)
  • Top Plate Material
    Polyester Resin
  • Color
    Ivory
  • Top Panel Color
    Ivory
  • Top Panel Size(mm)
    750×500×21
  • Caster
    50φ Rubber Wheels
  • Mass(kg)
    13
  • Capacity
    1 unit

Product Description

Production lines can be changed as required. Adjustable height lifting work bench to suit the workpiece.
[Features]
· 2 types are available: fixed types with adjusters and moving types with casters.
· Movable type: φ50 (diameter: 50 mm) rubber casters. Fixed type: φ45 (diameter: 45 mm) adjuster.
· Work efficiency can be improved by adjusting to the ideal height according to the worker or workpiece contents.
· From small products to large ones, work is possible in the same posture, reducing fatigue and improving work efficiency.
· Height can be steplessly adjusted by simply loosening the bolt to achieve the desired height.
· Safety factor of 20% is expected for uniform load resistance display.
[Applications]
· A working desk which can be used according to the work or work environment.

Specifications of CL-7550PM

  • Product Type
    Adjustable height work bench
  • Height (mm)
    700~1000
  • Width (mm)
    750
  • Depth (mm)
    500
  • Uniform Load(kg)
    50
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Mobile, Single-Leg (Plated Type)
  • Top Plate Material
    Polyester Resin
  • Color
    Ivory
  • Top Panel Color
    Ivory
  • Top Panel Size(mm)
    750×500×21
  • Caster
    50φ Rubber Wheels
  • Mass(kg)
    13
  • Capacity
    1 unit
Part Number
CL-7550PM SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 18,545.00

฿ 14,836.00

STAINLESS STEEL WORKBENCHES 1 Piece(s) 15 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1