(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parts Box SA Type (Stacking specification)

Parts Box SA Type (Stacking specification)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SA-2R

  • Product Type
    Pockets
  • Height (mm)
    130
  • Width (mm)
    140
  • Depth (mm)
    200
  • Other
    Option
  • Color
    Red
  • Internal dimensions: width x depth x height(mm)
    W112×D175×H125
  • Material
    PP Resin (Polypropylene)
  • Inner capacity
    1 pc.
Part Number
SA-2R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 750.00

WORKBENCHES 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Pockets
  • Height (mm)
    130
  • Width (mm)
    140
  • Depth (mm)
    200
  • Other
    Option
  • Color
    Red
  • Internal dimensions: width x depth x height(mm)
    W112×D175×H125
  • Material
    PP Resin (Polypropylene)
  • Inner capacity
    1 pc.

Product Description

Compact parts case with flippable front panel to enable smooth access to stored objects.
[Features]
· Has a lid on the front of the parts box that can be opened and closed, so that items can be easily retrieved even when stacked, improving efficiency.
[Applications]
· Optimal container for management of small items and parts taken out frequently as the front has a lid that can be opened and closed.
· Can also be used in restricted spaces as they are stackable.

Specifications of SA-2R

  • Product Type
    Pockets
  • Height (mm)
    130
  • Width (mm)
    140
  • Depth (mm)
    200
  • Other
    Option
  • Color
    Red
  • Internal dimensions: width x depth x height(mm)
    W112×D175×H125
  • Material
    PP Resin (Polypropylene)
  • Inner capacity
    1 pc.
Part Number
SA-2R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 750.00

WORKBENCHES 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1