(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Workbench Full Drawers, Uniform Load 350 kg

Workbench Full Drawers, Uniform Load 350 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KK-69SNZI

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    350
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    With 1 drawer stage
  • Uniform Load Resistance: Details(kg)
    Per Drawer 15
  • Top Plate Material
    Steel (Powder Coating)
  • Color
    Ivory
  • Top Panel Color
    Ivory
  • Top Panel Size(mm)
    1800×750×25
  • Mass(kg)
    65
  • Capacity
    1 unit
Part Number
KK-69SNZI
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 27,883.18

STAINLESS STEEL WORKBENCHES 1 Piece(s) 7 Day(s) 1 unit

Basic Specifications

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    350
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    With 1 drawer stage
  • Uniform Load Resistance: Details(kg)
    Per Drawer 15
  • Top Plate Material
    Steel (Powder Coating)
  • Color
    Ivory
  • Top Panel Color
    Ivory
  • Top Panel Size(mm)
    1800×750×25
  • Mass(kg)
    65
  • Capacity
    1 unit

Product Description

Light worktable with drawers, uniform load resistance 15 kg ideal for storage of tools or office supplies
[Features]
· Because the main body is made from square pipe (structural steel pipe), it is extremely robust and resistant to dust collection.
· Uniform load resistance 350 kg.
· Use of double ball slide rail enables effortless opening/closing and accurate linear back and forth motion.
· Has wide frontage for effective usage to allow for management of diverse products.
· Can be retrofitted to a worktable. Sets of partition panels (for retrofitting), as well as individual partition panels (for additions) are optionally available.
[Applications]
· Long tools (long calipers, long measurement tools, etc.) can be stored in the drawer, making it convenient in use and storage.
· Eliminates trips to tool storage areas, which saves time and improves work efficiency.

Specifications of KK-69SNZI

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    350
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    With 1 drawer stage
  • Uniform Load Resistance: Details(kg)
    Per Drawer 15
  • Top Plate Material
    Steel (Powder Coating)
  • Color
    Ivory
  • Top Panel Color
    Ivory
  • Top Panel Size(mm)
    1800×750×25
  • Mass(kg)
    65
  • Capacity
    1 unit
Part Number
KK-69SNZI
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 27,883.18

STAINLESS STEEL WORKBENCHES 1 Piece(s) 7 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1