- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Light Duty Workbench, KH Type, Uniform Load 350 kg
Specifications of KH-39I
-
- Product Type
- Lightweight Workbench (Uniform Load of up to 500 kg)
-
- Height (mm)
- 800
-
- Width (mm)
- 900
-
- Depth (mm)
- 750
-
- Uniform Load(kg)
- 350
-
- Assembly / Completion
- Assembly type
-
- Main body: option
- Main Body
-
- Top Plate Material
- Polyester
-
- Color
- Ivory
-
- Top Panel Color
- Ivory
-
- Inside Dimension(mm)
- W630×D528
-
- Top Panel Size(mm)
- 900×750×21
-
- Adjuster
- Resin screw diameter: M12 P=1.75
-
- Mass(kg)
- 22
-
- Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
|
฿ 12,602.47
|
LIGHT-DUTY WORKBENCHES
|
1 Piece(s)
|
|
35 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Lightweight Workbench (Uniform Load of up to 500 kg)
-
- Height (mm)
- 800
-
- Width (mm)
- 900
-
- Depth (mm)
- 750
-
- Uniform Load(kg)
- 350
-
- Assembly / Completion
- Assembly type
-
- Main body: option
- Main Body
-
- Top Plate Material
- Polyester
-
- Color
- Ivory
-
- Top Panel Color
- Ivory
-
- Inside Dimension(mm)
- W630×D528
-
- Top Panel Size(mm)
- 900×750×21
-
- Adjuster
- Resin screw diameter: M12 P=1.75
-
- Mass(kg)
- 22
-
- Capacity
- 1 unit
Product Description
A lightweight workbench featuring a main body made from square pipe (structural steel pipe) that is extremely robust and resistant to dust collection.
[Features]
· As the locking bar can be moved to the center and the back, allowing free customization.
· W1500 and W1800 types can have 2 bars mounted at the same time.
· The cabinet can be set in a position that makes it easy to use from either the right or left.
· Uniform load resistance possible up to 350 kg. Safety factor of 20% for uniform load resistance display.
[Applications]
· Standing work desk that's ideal for assembling relatively lightweight parts, etc.
· Various sizes and top board varieties are available, enabling a work table to be selected according to the application.
Specifications of KH-39I
-
- Product Type
- Lightweight Workbench (Uniform Load of up to 500 kg)
-
- Height (mm)
- 800
-
- Width (mm)
- 900
-
- Depth (mm)
- 750
-
- Uniform Load(kg)
- 350
-
- Assembly / Completion
- Assembly type
-
- Main body: option
- Main Body
-
- Top Plate Material
- Polyester
-
- Color
- Ivory
-
- Top Panel Color
- Ivory
-
- Inside Dimension(mm)
- W630×D528
-
- Top Panel Size(mm)
- 900×750×21
-
- Adjuster
- Resin screw diameter: M12 P=1.75
-
- Mass(kg)
- 22
-
- Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
|
฿ 12,602.47
|
LIGHT-DUTY WORKBENCHES
|
1 Piece(s)
|
|
35 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?