(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Duty Standing Workbench, KSD Type, Uniform Load 300 kg

Light Duty Standing Workbench, KSD Type, Uniform Load 300 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KSD-126F

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Sakae-leum
  • Color
    Sakae green
  • Top Panel Color
    Green
  • Inside Dimension(mm)
    W930×D448
  • Top Panel Size(mm)
    1200×600×21
  • Adjuster
    Resin screw diameter: M12 P=1.75
  • Mass(kg)
    23
  • Capacity
    1 unit
Part Number
KSD-126F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 14,335.27

HEAVY-DUTY WORKBENCHES 1 Piece(s) 7 Day(s) 1 unit

Basic Specifications

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Sakae-leum
  • Color
    Sakae green
  • Top Panel Color
    Green
  • Inside Dimension(mm)
    W930×D448
  • Top Panel Size(mm)
    1200×600×21
  • Adjuster
    Resin screw diameter: M12 P=1.75
  • Mass(kg)
    23
  • Capacity
    1 unit

Product Description

A lightweight workbench featuring a main body made from square pipe (structural steel pipe) that is extremely robust and resistant to dust collection.
[Features]
· Standing work is possible since the height of the worktable is 900 mm, reducing the burden on your back.
· A worktable with 3 top plate options to suit the working application: Sakae-leum, steel, or polyester.
· Comes with 2 fixing brackets and 2 lock nuts.
· The locking bar can be mounted either to the center or the back.
· The cabinet can be set in a position that makes it easy to use from either the right or left. Either the front or the back surface can be selected.
· Uniform load resistance 300 kg. Safety factor of 20% is recommended for uniform load resistance display.
[Applications]
· A work desk for sites where work is done standing, for packaging or light work such as memo writing, temporary tool placement, etc.

Specifications of KSD-126F

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    900
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Top Plate Material
    Sakae-leum
  • Color
    Sakae green
  • Top Panel Color
    Green
  • Inside Dimension(mm)
    W930×D448
  • Top Panel Size(mm)
    1200×600×21
  • Adjuster
    Resin screw diameter: M12 P=1.75
  • Mass(kg)
    23
  • Capacity
    1 unit
Part Number
KSD-126F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 14,335.27

HEAVY-DUTY WORKBENCHES 1 Piece(s) 7 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: What is a honeycomb structure?
Answer: The cross-section has a honeycomb-like shape with many cavities, creating a strong and lightweight structure.
Question: Is it possible to drill holes in the top plate?
Answer: Drilling is not possible as Sakae-leum and polyester top plates have internal honeycomb structures which make them hollow. Please use a medium-weight workbench or higher when drilling is required.