- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Accident Prevention Face Shield, GAMBO No.1100
Specifications of NO1100
-
- Shape
- Disaster Prevention
-
- Use
- Dustproof
-
- Defogger
- None
-
- Scratch-Proof
- Yes
-
- UV Cut
- None
-
- Antistatic Properties
- None
-
- Lens Exchange
- None
-
- Lens
- Transparent Hard PVC 0.8 mm thickness x 145 mm length
-
- Mass(g)
- Approximately 156
-
- Body Material
- Polyethylene Resin
-
- Features
- Protects eyes or face during work where there are lots of flying objects.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 532.17
฿ 293.65
|
FACESHIELDS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Shape
- Disaster Prevention
-
- Use
- Dustproof
-
- Defogger
- None
-
- Scratch-Proof
- Yes
-
- UV Cut
- None
-
- Antistatic Properties
- None
-
- Lens Exchange
- None
-
- Lens
- Transparent Hard PVC 0.8 mm thickness x 145 mm length
-
- Mass(g)
- Approximately 156
-
- Body Material
- Polyethylene Resin
-
- Features
- Protects eyes or face during work where there are lots of flying objects.
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
・ It protect your eyes and face when working in an environment where there is a large amount of airborne matters.
·With GANBO (meaning protect the face), safe and secure work is possible, direct wear type
Specifications of NO1100
-
- Shape
- Disaster Prevention
-
- Use
- Dustproof
-
- Defogger
- None
-
- Scratch-Proof
- Yes
-
- UV Cut
- None
-
- Antistatic Properties
- None
-
- Lens Exchange
- None
-
- Lens
- Transparent Hard PVC 0.8 mm thickness x 145 mm length
-
- Mass(g)
- Approximately 156
-
- Body Material
- Polyethylene Resin
-
- Features
- Protects eyes or face during work where there are lots of flying objects.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 532.17
฿ 293.65
|
FACESHIELDS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?