(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fallen Leaves Prohibition Net for Rain Gutter

Fallen Leaves Prohibition Net for Rain Gutter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of N-2421

  • Product Type
    Protective net
  • Thickness(mm)
    1
  • Width × Length(m)
    0.16X6
  • Shape
    Rolled Type
  • Amount Of Content
    1 Set (Net X 1, Mounting Parts X 15)
Part Number
N-2421
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 665.33

PROTECTIVE NETS 1 Piece(s) Quote 1 Set (Net X 1, Mounting Parts X 15)

Basic Specifications

Product Description

A protective net to prevent dried leaves, fallen leaves and snow from clogging rain gutters.
[Features]
· Economical 6 m net.
· Simple installation. Just place the dedicated part in the joint of the rain gutter and mount the net.
· Effective protection against snow.
[Applications]
· Ideal for preventing rain gutters from getting clogged by falling objects (dried leaves, fallen leaves).
· Ideal for preventing poor water flow or water leakage from rain gutters due to clogging, rain gutter damage, etc.

Specifications of N-2421

  • Product Type
    Protective net
  • Thickness(mm)
    1
  • Width × Length(m)
    0.16X6
  • Shape
    Rolled Type
  • Amount Of Content
    1 Set (Net X 1, Mounting Parts X 15)
Part Number
N-2421
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 665.33

PROTECTIVE NETS 1 Piece(s) Quote 1 Set (Net X 1, Mounting Parts X 15)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1