1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Folding Loupe (Part Number)

TOU LOUPE

Folding Loupe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,608.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Foldable legs allow compact storage.

Part Number
NO.2053
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,608.00

TOU LOUPE 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Stand Loupe Magnification(x) 10 / 2 / 5 Light presence Not Included
Existence or non-existence of scale Not Included Mounting Type Folding Model Mass(g) 456
Size(mm) 180 X 295 X 145 (When Using) 180 X 180 X 39 (When Storing) Supplement Please be sure to cover over with the accessory cover when the instrument is not in use. Leaving the bare lens in a place in strong light may cause fire due to focusing. Features Visible images are very clear, providing a broad range of view. Use a compact 5x or 10x magnification lens if 2x magnification is insufficient. Can be used for such practical applications as film checks and bench top inspections and observations, as well as a broad range of hobby work such as crafting.

Please check the type/dimensions/specifications of the part NO.2053 in the Folding Loupe series.