(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A magnifier to be worn over the eyes, serving as an auxiliary tool in manufacture, repair, and machining, etc.
Part Number |
---|
NO.2048-A13D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Magnification (x) | Effective Length (mm) | Focal Distance (mm) | Mass (g) | Size (mm) | Dioptory | Supplement | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,470.00 | TOU LOUPE | 1 Piece(s) | 16 Day(s) | 3.3 | 22 | 76.2 | 10 | - | 13 | A magnifier to be worn over eyes, serving as an assisting tool in the manufacture, repair, and processing of watches, jewelery, etc. | Aluminum |
Loading...
Product Type | Head Loupe | Light presence | Not Included |
---|
Please check the type/dimensions/specifications of the part NO.2048-A13D in the I-Loupe series.
Part Number |
---|
NO.2048-A20D |
NO.2048-A26D |
NO.2048-A48D |
NO.2048-A60D |
NO.2048-A80D |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Magnification (x) | Effective Length (mm) | Focal Distance (mm) | Mass (g) | Size (mm) | Dioptory | Supplement | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,475.00 | 1 Piece(s) | 16 Day(s) | 5 | 22 | 50.8 | 10 | - | 20 | A magnifier to be worn over eyes, serving as an assisting tool in the manufacture, repair, and processing of watches, jewelery, etc. | Aluminum | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 6.7 | 22 | 38.1 | 11 | - | 26 | A magnifier to be worn over eyes, serving as an assisting tool in the manufacture, repair, and processing of watches, jewelery, etc. | Aluminum | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 12 | - | 20.3 | - | φ37×30.5 | - | - | - | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 15 | - | 17.8 | - | φ37×30.5 | - | - | - | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 20 | - | 12.7 | - | φ37×30.5 | - | - | - |
How can we improve?
How can we improve?