1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Loupe (Part Number)

TOU LOUPE

Plastic Loupe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 373.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A design with a wide field of view that uses two hardened plastic lenses. Bright, lightweight, and affordable universal magnifier.

Part Number
NO.2032
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 373.00

TOU LOUPE 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Magnification(x) 10 Light presence Not Included
Existence or non-existence of scale Not Included Effective Length(mm) 26 Mass(g) 20
Size(mm) 45φ×39.5

Please check the type/dimensions/specifications of the part NO.2032 in the Plastic Loupe series.