1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stereo Viewer

Stereo Viewer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simple viewer conceived for 3D viewing of one set of aircraft 3D photographs.

Part Number
NO.1994-2
NO.1994-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Mass
(g)
Size
(mm)

฿ 999,999,999.00

TOU LOUPE 1 Piece(s) Quote 2227160×70×120

฿ 999,999,999.00

TOU LOUPE 1 Piece(s) Quote 4216150×65×85

Loading...

  1. 1

Basic Information

Product Type Other Optical Devices Light presence Not Included Existence or non-existence of scale Not Included
Effective Length(mm) 24 Supplement Open the two metallic legs that have been folded vertically on the left and right of the main body until they stop, and then, through the two lenses, view with both eyes the map that has been placed on the surface For a set of overlapping photos for a map, note that in general the low-numbered photos should be placed to the left, with progressively higher-numbered photos being placed to the right. For example, if the order of these photos is incorrect, mountains may end up looking like valleys.