1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Short Focus Monocle

TOU LOUPE

Short Focus Monocle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,608.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact and lightweight portable telescope that displays normal images

Part Number
NO.2027
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,608.00

TOU LOUPE 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Optical Devices Magnification(x) 8 / 25 Light presence Not Included
Effective Length(mm) 20 Mass(g) Telescope: 76, Magnifier: 110 Size(mm) Telescope: 32φ x 91, Magnifier: 45φ x 172
Real Field of View(°) 6.5 Supplement Hard case included

Please check the type/dimensions/specifications of the part NO.2027 in the Short Focus Monocle series.