1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cassette Magnifier

TOU LOUPE

Cassette Magnifier
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Portable high magnification loupe which prevents dust by storing a loupe 15x in a resin cassette which also works as a retainer.

Part Number
NO.2019
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

TOU LOUPE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 15 Light presence Not Included
Existence or non-existence of scale Not Included Effective Length(mm) 25 Mass(g) 48
Size(mm) 34×54×26 Field of Vision(mmφ) 19