(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Folding portable loupe convenient to inspect fabric and printed matter.
Product Type | Handheld Loupe | Light presence | Not Included | Existence or non-existence of scale | Not Included |
---|---|---|---|---|---|
Supplement | · First two digits of 4 digit number represent length of bottom portion with scale in inches. (Example: 12 = 1/2 inch, 34 = 3/ inch, 10 = 1 inch) · Last 2 digits of the 4 digit number represent magnification. (Example: 09 = magnification 9, 07 = magnification 7) · "S" and "W" indicate number of lenses. (S = 1 lens, W = 2 lenses) · A and Z represent material of metallic flask. (A = Aluminum, Z = Zinc) · Number at the end indicates surface processing of metallic flask. (0 = Silver coating, 3 = Black coating) |
Please check the type/dimensions/specifications of the part NO.2003-1006SA0 in the Linen Tester (Foldable) series.
Part Number |
---|
NO.2003-1006SA3 |
NO.2003-1006WZ3 |
NO.2003-1209SA3 |
NO.2003-1209WZ3 |
NO.2003-1504WA3 |
NO.2003-2003WA3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Magnification (x) | Size of The Bottom (mm) | Size of the bottom (Inch) | Material | Surface Processing |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 1 Piece(s) | Quote | 6 | 25 | 1 | Aluminum | Black Paint | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 6 | 25 | 1 | Zinc | Black Paint | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 9 | 10 | 1/2 | Aluminum | Black Paint | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 9 | 10 | 1/2 | Zinc | Black Paint | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 4 | 30 | 1.5 | Aluminum | Black Paint | ||
฿ 5,520.00 | 1 Piece(s) | 16 Day(s) | 3 | 50 | 2 | Aluminum | Black Paint |
How can we improve?
How can we improve?