1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wide / Stand / Microscope (NO.2034-20)

SCOPES

Wide / Stand / Microscope (NO.2034-20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For improved accuracy in general observation and precision machining, and equalized quality in inspection process.

Features

●A compact portable desktop measuring microscope with excellent portability.
●Built-in scale type. 
●High resolving power lens allows you to expand the field of view more than conventional ones. 
●With LED pen light illumination

Usage

●Surface shape inspection.

Specification

●W x H(mm):63 x 172
●SPQ(piece):1
●Power: AAA Dry Battery x 2 (sold separately)

Materials

●Lens: Glass
Part Number
NO.2034-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Minimum graduation
(mm)
Measuring Range
(mm)
Size
(mm)
Battery Trusco Code Supplement Features Material Real Field of Vision
(mmφ)

฿ 11,236.67

SCOPES 1 Piece(s) 19 Day(s) 200.16-AAA Batteries x 2 (Sold Separately)276-5471-Allows users not only to observe subtle shape and outline of test specimen with magnified view, but also to measure specimens and compare dimensions by using the scale on the eyepiece.Glass7.2

Loading...

  1. 1

Basic Information

Product Type Microscope Light presence Fluorescent and Incandescent Light Bulbs Existence or non-existence of scale Included

Please check the type/dimensions/specifications of the part NO.2034-20 in the Wide / Stand / Microscope series.

Products with similar specification

Part Number
NO.2034-150
NO.2034-200
NO.2034-300
NO.2034-40
NO.2034-60
NO.2054-100
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMagnification
(x)
Minimum graduation
(mm)
Measuring Range
(mm)
Size
(mm)
Battery Trusco Code Supplement Features Material Real Field of Vision
(mmφ)

฿ 999,999,999.00

1 Piece(s) Quote 150------Allows users not only to observe subtle shape and outline of test specimen with magnified view, but also to measure specimens and compare dimensions by using the scale on the eyepiece.--

฿ 999,999,999.00

1 Piece(s) Quote 200------Allows users not only to observe subtle shape and outline of test specimen with magnified view, but also to measure specimens and compare dimensions by using the scale on the eyepiece.--

฿ 999,999,999.00

1 Piece(s) Quote 300------Allows users not only to observe subtle shape and outline of test specimen with magnified view, but also to measure specimens and compare dimensions by using the scale on the eyepiece.--

฿ 11,236.67

1 Piece(s) 19 Day(s) 400.05363×172AAA Batteries x 2 (Sold Separately)276-5489-Allows users not only to observe subtle shape and outline of test specimen with magnified view, but also to measure specimens and compare dimensions by using the scale on the eyepiece.Glass3.6

฿ 12,128.34

1 Piece(s) 19 Day(s) 600.02-63×172AAA Batteries x 2 (Sold Separately)276-5497-Allows users not only to observe subtle shape and outline of test specimen with magnified view, but also to measure specimens and compare dimensions by using the scale on the eyepiece.-2.4

฿ 999,999,999.00

1 Piece(s) Quote 100-----For improved accuracy in general observation and precision machining, and equalized quality in inspection process.---