1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stand Microscope (Part Number)

Stand Microscope
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,041.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Peak stand microscopes 25x, 50x, 75x, and 100x fall between high-class and heavily equipped microscopes and the various loupes developed by us (3x - 30x), small, lightweight, and convenient for carrying.

Part Number
NO.2008-25
NO.2008-50
NO.2008-75
NO.2008-LH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Light presence Minimum graduation
(mm)
Measuring Range
(mm)
Mass
(g)
Size
(mm)
Battery Trusco Code Features Material Real Field of Vision
(mmφ)

฿ 5,041.00

TOU SCOPES 1 Piece(s) 12 Day(s) 25Not Included0.050–3---102-5554It is a small-sized, lightweight and easy-to-carry microscope. Its bright and excellent resolution, along with its smooth mechanism, easily catch the test object with speed and accuracy.Glass3.3

฿ 5,344.00

TOU SCOPES 1 Piece(s) 35 Day(s) 50Not Included0.020~1.6---102-5562It is a small-sized, lightweight and easy-to-carry microscope. Its bright and excellent resolution, along with its smooth mechanism, easily catch the test object with speed and accuracy.-1.7

฿ 999,999,999.00

TOU SCOPES 1 Piece(s) Quote 75Not Included0.010–1---102-5571It is a small-sized, lightweight and easy-to-carry microscope. Its bright and excellent resolution, along with its smooth mechanism, easily catch the test object with speed and accuracy.Glass1.09

฿ 999,999,999.00

TOU SCOPES 1 Piece(s) Quote -Fluorescent and Incandescent Light Bulbs--11836φ×58×175AA Batteries x 2 (Sold Separately)-Illumination equipment for providing a large quantity of light depending on peak, stand, and microscope demands.--

Loading...

  1. 1

Basic Information

Product Type Microscope Existence or non-existence of scale Included