1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tie Pin Magnifier (NO.2017-6)

TOU LOUPE

Tie Pin Magnifier (NO.2017-6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A unique ornament for practical use as a set that includes an elaborate magnifying lens set in a tie pin.

Part Number
NO.2017-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)

฿ 999,999,999.00

TOU LOUPE 1 Piece(s) Quote 6

Loading...

  1. 1

Basic Information

Product Type Other Optical Devices Light presence Not Included Existence or non-existence of scale Not Included
Effective Length(mm) 15 Mass(g) 10 Size(mm) 50×16×21
Supplement High-grade lens that uses optical glass coated on both sides.