1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pocket Microscope (Part Number)

Pocket Microscope
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,697.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A small and lightweight microscope that is easy to carry around. Bright with excellent resolution to easily, quickly and accurately display inspection targets.

Features

●Compact, lightweight, portable type of microscope. 
●Bright, superior resolving power and smooth mechanism allow you to catch inspection objects easily, quickly and precisely. 
●An upright image type with built-in scale.

Usage

●Surface shape inspection.

Specification

●W x H(mm):20.7 x 111
●SPQ(piece):1

Materials

●Lens: Glass
Part Number
NO.2001-15
NO.2001-25
NO.2001-50
NO.2001-75
NO.2001-100
NO.2050-25
NO.2050-50
NO.2050-75
NO.2050-100
NO.2056-25
NO.2056-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Minimum graduation
(mm)
Measuring Range
(mm)
Mass
(g)
Size
(mm)
Type Trusco Code Supplement Features Material Real Field of Vision
(mmφ)

฿ 999,999,999.00

TOU SCOPES 1 Piece(s) Quote 15--1312.4φ×123--To focus, please hold in such a way that the cutout part of the tip of the acrylic cylinder of the container is at the front, place the center of the objective lens on the very top of the object being examined, and observe it at a fixed position at the angle where the image is at its clearest while slanting the tube front and back to rest the eyepiece lens against the eyes.---

฿ 1,697.05

TOU SCOPES 1 Piece(s) 12 Day(s) 25--1212.4φ×127-102-5058To focus, please hold in such a way that the cutout part of the tip of the acrylic cylinder of the container is at the front, place the center of the objective lens on the very top of the object being examined, and observe it at a fixed position at the angle where the image is at its clearest while slanting the tube front and back to rest the eyepiece lens against the eyes.-Glass3.3

฿ 2,295.70

TOU SCOPES 1 Piece(s) 1 Day(s) 50--1212.4φ×127-102-5066To focus, please hold in such a way that the cutout part of the tip of the acrylic cylinder of the container is at the front, place the center of the objective lens on the very top of the object being examined, and observe it at a fixed position at the angle where the image is at its clearest while slanting the tube front and back to rest the eyepiece lens against the eyes.-Glass1.7

฿ 2,386.00

TOU SCOPES 1 Piece(s) 1 Day(s) 75--1312.4φ×127-102-5074To focus, please hold in such a way that the cutout part of the tip of the acrylic cylinder of the container is at the front, place the center of the objective lens on the very top of the object being examined, and observe it at a fixed position at the angle where the image is at its clearest while slanting the tube front and back to rest the eyepiece lens against the eyes.-Glass1.09

฿ 3,000.00

TOU SCOPES 1 Piece(s) 1 Day(s) 100--1612.4φ×127-102-5082To focus, please hold in such a way that the cutout part of the tip of the acrylic cylinder of the container is at the front, place the center of the objective lens on the very top of the object being examined, and observe it at a fixed position at the angle where the image is at its clearest while slanting the tube front and back to rest the eyepiece lens against the eyes.-Glass0.84

฿ 6,243.34

SCOPES 1 Piece(s) 12 Day(s) 250.053--EIM" (with scale)276-5420To clearly see the scale gradations, turn the visibility adjustment wheel of the eye part. Next, tilt the instrument forward and backward and monitor with the angle that captured the sharpest image.-Glass3.5

฿ 6,985.00

SCOPES 1 Piece(s) 1 Day(s) 500.021.6--EIM" (with scale)276-5438To clearly see the scale gradations, turn the visibility adjustment wheel of the eye part. Next, tilt the instrument forward and backward and monitor with the angle that captured the sharpest image.-Glass1.7

฿ 7,758.34

SCOPES 1 Piece(s) 12 Day(s) 750.011--EIM" (with scale)276-5446To clearly see the scale gradations, turn the visibility adjustment wheel of the eye part. Next, tilt the instrument forward and backward and monitor with the angle that captured the sharpest image.-Glass1.10

฿ 8,530.00

SCOPES 1 Piece(s) 1 Day(s) 1000.0050.8--EIM" (with scale)276-5454To clearly see the scale gradations, turn the visibility adjustment wheel of the eye part. Next, tilt the instrument forward and backward and monitor with the angle that captured the sharpest image.-Glass0.86

฿ 999,999,999.00

TOU SCOPES 1 Piece(s) Quote 25--2520.7φ×111---Elevated type built-in roof prisms with no scale specification / Same specifications for pocket / microscope EIM other than places where there is no scale-3.5

฿ 999,999,999.00

TOU SCOPES 1 Piece(s) Quote 50--2620.7φ×111---Elevated type built-in roof prisms with no scale specification / Same specifications for pocket / microscope EIM other than places where there is no scale-1.7

Loading...

  1. 1

Basic Information

Product Type Microscope Light presence Not Included Existence or non-existence of scale Not Included