1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parasite Lupe' Magnifying Glass (Part Number)

TOU LOUPE

Parasite Lupe' Magnifying Glass
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,226.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal loupe, equipped with large 2.5x magnification lens combined with a small 20 mm lens, also usable at 5x magnification.

Part Number
NO.1989
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,226.12

TOU LOUPE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(x) 5 / 2.5 Light presence Not Included
Existence or non-existence of scale Not Included Effective Length(mm) 20 / 75 Mass(g) 111
Size(mm) 80φ×170 Features Large lens magnification is 2.5x but the combined magnification together with the small lens makes it 5x.

Please check the type/dimensions/specifications of the part NO.1989 in the Parasite Lupe' Magnifying Glass series.