1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnet Magnifying Glass

TOU LOUPE

Magnet Magnifying Glass
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A magnifying glass with 2 small magnets attached to the left and right sides at the bottom of the transparent resin mirror barrel.
Observation is possible by fixing the transparent resin mirror with a magnet.

Part Number
NO.1986
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

TOU LOUPE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Magnification(x) 5 Light presence Not Included
Existence or non-existence of scale Not Included Effective Length(mm) 27 Mass(g) 15
Size(mm) 30φ×43×20 Features Utilizing the magnetic adherence capabilities, it secures onto flat or inclined steel surfaces, and can be easily moved and used. When adhered to the scale reader portion of a vernier caliper, micrometer, height gauge, etc. in particular, the main scale and sub scale readings will stabilize, with increased precision, which is convenient since mistakes caused by eye measurement are eliminated.