1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sucking Magnifier

TOU LOUPE

Sucking Magnifier
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A 10x magnifying glass set in high-quality natural rubber that adheres to flat clear surfaces for observation.

Part Number
NO.1993
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

TOU LOUPE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Magnification(x) 10 Light presence Not Included
Existence or non-existence of scale Not Included Effective Length(mm) 24 Mass(g) 35
Size(mm) 60φ×51 Field of Vision(mmφ) 28 Supplement Vacuum suction on the focal plane glass is possible by attaching the high quality natural rubber suction cup. Simply peek afterward. Please remove once there is focus. Removal is easy.