1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Head Loupe, Type I

TOU LOUPE

Head Loupe, Type I
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for improving efficiency of precision processing and model assembly.

Part Number
NO.2035-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

TOU LOUPE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Head Loupe Magnification(x) 2.2 / 3.3 Light presence Not Included
Existence or non-existence of scale Not Included Mass(g) 110 Size(mm) 190×70×250
Supplement The headband comes with Velcro tape, so it can be easily put on and taken off, with both hands remaining free during use. Users with spectacles can leave them on. Note that the lenses are plastic and will turn opaque if wiped with a chemical other than alcohol.