1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Countersink 90° -E6819TIN- Set Z3711TIN【6 Pieces Per Package】

CHAMFERING CUTTERS

Countersink 90° -E6819TIN- Set Z3711TIN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,136.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· HSS-TiN.
· Form C.
· Right torsion.
· 90° chamfer angle.
· φ6.3 – 20.5 mm.

Features

●Original design that prevents the occurrence of chatter and has excellent afferentness.
●Excellent sharpness and chip discharge properties.

Usage

●Work Material: Steel, Alloy Steel, Casting, Stainless Steel, Copper Alloy, Aluminum Alloy.

Specification

●Set Contents:6.3, 8.3, 10.4, 12.4, 16.5, 20.5
●Q'ty Per Set(piece):6
●3 Blades
●Tip Angle: 90°
●Surface Treatment: Titanium Coating

Materials

●High Speed Steel(HSS)
Part Number
Z3711TIN-6.3-20.5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 8,136.00

CHAMFERING CUTTERS 1 Pack(s)

6 Pieces Per Package

1 Day(s)

Loading...

  1. 1
 

Basic Information

Application Hole Chamfer Tip angle (θ) 90 Single blade, two blades Single blade
Tool Material Type High-speed steel Coating Y/N Available Coating Type TiN
Shank Type Straight shank Standard DIN 335 Maximum Reamer (φ mm) 6.3/8.3/10.4/12.4/16.5/20.5
Minimum Reamer (φ mm) 1.5/2.0/2.5/2.8/3.2/3.5 Features HSS, TiN, Form C, Right Twist, Chamfering Angle 90°, φ 6,3-20,5 mm

Please check the type/dimensions/specifications of the part Z3711TIN-6.3-20.5 in the Countersink 90° -E6819TIN- Set Z3711TIN series.