1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counter Sink 90° E6819 (E6819-4.3)

WTX CHAMFERING CUTTERS

Counter Sink 90° E6819 (E6819-4.3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· HSS-Non-coated.
· Form C.
· Right torsion.
· 90° chamfer angle.

Part Number
E6819-4.3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
l1
(mm)
d1
(mm)
d3
(mm)

฿ 772.33

WTX CHAMFERING CUTTERS 1 Piece(s) 10 Day(s) 4.34041.3

Loading...

  1. 1

Basic Information

Application Hole Chamfer Tip angle (θ) 90 Work Material General Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin
Single blade, two blades Single blade Tool Material Type High-speed steel Coating Y/N NA
Coating Type Non-Coated Shank Type Straight shank Standard DIN 335
Features HSS, Non-Coat, Form C, Right Twist, Chamfering Angle 90°

Please check the type/dimensions/specifications of the part E6819-4.3 in the Counter Sink 90° E6819 series.

Products with similar specification

Part Number
E6819-16.5
E6819-6.3
E6819-8.3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTool Diameter
(mm)
l1
(mm)
d1
(mm)
d3
(mm)

฿ 1,505.00

1 Piece(s) 12 Day(s) 16.560103.2

฿ 775.77

1 Piece(s) 12 Day(s) 6.34551.5

฿ 875.89

1 Piece(s) 10 Day(s) 8.35062