1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NC Spot Drill 90° A1115 (A1115-5)

WTX DRILLS

NC Spot Drill 90° A1115 (A1115-5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HSS, Non-Coated, Type NC, Right Torsion, 90° Tip Angle

Part Number
A1115-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
l1
(mm)
l2
(mm)
d1
(mm)

฿ 1,000.00

WTX DRILLS 1 Piece(s) 10 Day(s) 562215

Loading...

  1. 1

Basic Information

Application Drilling Tip angle (θ) 90 Work Material General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin
Single blade, two blades Single blade Tool Material Type High-speed steel Coating Y/N NA
Coating Type Non-Coated Shank Type Straight shank Features HSS, Non-Cut, Type NC, Right Twist, 90° Tip Angle

Please check the type/dimensions/specifications of the part A1115-5 in the NC Spot Drill 90° A1115 series.

Products with similar specification

Part Number
A1115-4
A1115-6
A1115-8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTool Diameter
(mm)
l1
(mm)
l2
(mm)
d1
(mm)

฿ 919.00

1 Piece(s) 19 Day(s) 455184

฿ 1,079.00

1 Piece(s) 14 Day(s) 666226

฿ 1,806.00

1 Piece(s) 14 Day(s) 879308