1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NC Spot Drill 120° A1114

NC Spot Drill 120° A1114
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 919.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HSS, Non-Coated, Type NC, Right Torsion, 120° Tip Angle

Part Number
A1114-4
A1114-5
A1114-6
A1114-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
l1
(mm)
l2
(mm)
d1
(mm)

฿ 919.00

WTX DRILLS 1 Piece(s) 14 Day(s) 455184

฿ 1,000.00

WTX DRILLS 1 Piece(s) 14 Day(s) 562215

฿ 1,079.00

WTX DRILLS 1 Piece(s) 14 Day(s) 666226

฿ 1,806.00

WTX DRILLS 1 Piece(s) 14 Day(s) 879308

Loading...

  1. 1

Basic Information

Application Drilling Tip angle (θ) 120 Work Material General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin
Single blade, two blades Single blade Tool Material Type High-speed steel Coating Y/N NA
Coating Type Non-Coated Shank Type Straight shank Features HSS, Non-Cut, Type NC, Right Twist, 120° Tip Angle