1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Scale Magnifier, NO.S Attached (NO.2055)

LOUPE

Scale Magnifier, NO.S Attached (NO.2055)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A versatile loupe with bright and sharp contrast.
Field curvature and chromatic aberration are almost completely corrected.

Features

●A versatile magnifier with bright and sharp contrast.
●With scale.

Usage

●Surface shape inspection.

Specification

●SPQ(piece):1

Materials

●Lens: Glass
Part Number
NO.2055
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Minimum graduation
(mm)
Effective Length
(mm)
Mass
(g)
Size
(mm)
Field of Vision
(mmφ)
Applicable Models Trusco Code Supplement Features Material

฿ 3,645.00

LOUPE 1 Piece(s) 1 Day(s) 200.1123535φ×2312-276-5365To use, first adjust visibility such that scale gradations are easily visible. Afterwards, side length can be accurately measured by matching scale to the examined object.Magnifying glass with scale markings that achieve wide angle view.-

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Light presence Not Included Existence or non-existence of scale Included

Please check the type/dimensions/specifications of the part NO.2055 in the Scale Magnifier, NO.S Attached series.

Products with similar specification

Part Number
NO.2016-PEAK-SCALE-NO.S
NO.2037
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMagnification
(x)
Minimum graduation
(mm)
Effective Length
(mm)
Mass
(g)
Size
(mm)
Field of Vision
(mmφ)
Applicable Models Trusco Code Supplement Features Material

฿ 3,978.00

1 Piece(s) 16 Day(s) 15-13---NO.2016----

฿ 3,296.67

1 Piece(s) 1 Day(s) 300.0571635φ×19--102-4850-Setting up the glass scale makes it possible to compare and measure specimens over an effective diameter of 7 mm.Glass