(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Equipped with lighting device that compensates for lack of light intensity, testing function is improved.
Suitable for quality control.
[Applications]
It is used for surface shape inspection.
Part Number |
---|
NO.1998 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Magnification (x) | Minimum graduation (mm) | Measuring Range (mm) | Effective Length (mm) | Mass (g) | Size (mm) | Field of Vision (mmφ) | Battery | Trusco Code | Supplement | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,347.00 | TOU LOUPE | 1 Piece(s) | 1 Day(s) | 7 | 0.1 | 20 | 18 | 118 | 36×58×175 | 24 | C Batteries x 2 (Sold Separately) | 102-4671 | - | - |
Loading...
Product Type | Handheld Loupe | Light presence | Fluorescent and Incandescent Light Bulbs | Material | Glass |
---|
Please check the type/dimensions/specifications of the part NO.1998 in the Light Scale Loupe series.
Part Number |
---|
NO.2016-L |
NO.2028 |
NO.2037-L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Magnification (x) | Minimum graduation (mm) | Measuring Range (mm) | Effective Length (mm) | Mass (g) | Size (mm) | Field of Vision (mmφ) | Battery | Trusco Code | Supplement | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,790.00 | 1 Piece(s) | 19 Day(s) | 15 | 0.1 | - | 13 | 72 | 35×65×184 | 20 | AA Batteries x 2 (Sold Separately) | 165-3431 | To use, turn the upper ring, while looking at the magnifier, and adjust so that the scale magnified image appears sharp to the user. (As long as the user does not change, there is no need to readjust.) | - | ||
฿ 2,986.00 | 1 Piece(s) | 1 Day(s) | 10 | 0.1 | - | 20 | 134 | 47φ×45×185 | 32 | C Batteries x 2 (Sold Separately) | 102-4680 | - | Equipped with a light function to further improve the inspection function. | ||
฿ 3,429.00 | 1 Piece(s) | 35 Day(s) | 30 | 0.05 | - | 7 | 48 | 43φ×65×184 | - | AA Batteries x 2 (Sold Separately) | 276-5403 | - | Equipped with a light function to make manufacturing and observing easier. |
How can we improve?
How can we improve?