1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Scale Loupe

Light Scale Loupe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,347.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Equipped with lighting device that compensates for lack of light intensity, testing function is improved.
Suitable for quality control.
[Applications]
It is used for surface shape inspection.

Part Number
NO.1998
NO.2016-L
NO.2028
NO.2037-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Minimum graduation
(mm)
Measuring Range
(mm)
Effective Length
(mm)
Mass
(g)
Size
(mm)
Field of Vision
(mmφ)
Battery Trusco Code Supplement Features

฿ 2,347.00

TOU LOUPE 1 Piece(s) 1 Day(s) 70.1201811836×58×17524C Batteries x 2 (Sold Separately)102-4671--

฿ 3,790.00

TOU LOUPE 1 Piece(s) 19 Day(s) 150.1-137235×65×18420AA Batteries x 2 (Sold Separately)165-3431To use, turn the upper ring, while looking at the magnifier, and adjust so that the scale magnified image appears sharp to the user. (As long as the user does not change, there is no need to readjust.)-

฿ 2,986.00

TOU LOUPE 1 Piece(s) 1 Day(s) 100.1-2013447φ×45×18532C Batteries x 2 (Sold Separately)102-4680-Equipped with a light function to further improve the inspection function.

฿ 3,429.00

TOU LOUPE 1 Piece(s) 35 Day(s) 300.05-74843φ×65×184-AA Batteries x 2 (Sold Separately)276-5403-Equipped with a light function to make manufacturing and observing easier.

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Light presence Fluorescent and Incandescent Light Bulbs Material Glass