1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Peak, Zoom, Magnifying Glass

TOU LOUPE

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,532.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handheld magnifying glass with magnification ratio of 10x to 20x, field of view of 13φ to 7φ and measuring range of 12 to 6 mm

Part Number
NO.2066
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,532.41

TOU LOUPE 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(x) 10–20 Light presence Not Included
Existence or non-existence of scale Included Minimum graduation(mm) 0.1 Measuring Range(mm) 12 to 6
Mass(g) 95 Size(mm) 42φ×52 Field of Vision(mmφ) 13~7
Trusco Code 321-3609 Material Glass

Please check the type/dimensions/specifications of the part NO.2066 in the Peak, Zoom, Magnifying Glass series.