1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rechargeable Oscillating Drill & Driver (14.4 V) Body Only

PAN RECHARGEABLE DRILL DRIVERS

Rechargeable Oscillating Drill & Driver (14.4 V) Body Only
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,963.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Mortar drilling is speedy with powerful vibration.
- Protects the motor from overload work.
? This item can perform wood and metal drilling as well as screw tightening.
[Applications]
- Mortar Drilling Work
- Screw tightening: Large architecture industry, interior industry, electrical construction industry, tube construction industry, sash industry, sheet metal industry.

Part Number
EZ7940X-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,963.03

PAN RECHARGEABLE DRILL DRIVERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Weight(g) 1230 Sales Set Content Main Unit Only No load rotation speed: High speed(min-1) 200~1400
No load rotation speed: Low speed(min-1) 70~400 Maximum Tightening Torque, High Speed(N·m) 10 Maximum Tightening Torque, Low Speed(N·m) 28
Trusco Code 422-9452 High Frequency Vibration(min-1) 3600~25200 Low Frequency Vibration(min-1) 1260~7200