(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wrist Straps for Cleaning Room ZC-57

Wrist Straps for Cleaning Room ZC-57

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ZC-57

  • Product Type
    Wrist Strap
  • Specifications
    With Banana Plug / Alligator Clip
  • Ground Cord Length(m)
    1.8
  • Cord Total Length(cm)
    55
  • Coil Length(cm)
    28
  • Color
    Blue
  • Trusco Code
    274-1717
  • Mass(g)
    39
  • Use
    Indispensable for preventing static electricity within cleanrooms.
  • Specifications
    Built-in 1 MΩ Resistor Ground Cord Silicone Rubber
  • Amount Of Content
    1 pc.
Part Number
ZC-57
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 518.08

WRIST STRAPS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Wrist Strap
  • Specifications
    With Banana Plug / Alligator Clip
  • Ground Cord Length(m)
    1.8
  • Cord Total Length(cm)
    55
  • Coil Length(cm)
    28
  • Color
    Blue
  • Trusco Code
    274-1717
  • Mass(g)
    39
  • Use
    Indispensable for preventing static electricity within cleanrooms.
  • Specifications
    Built-in 1 MΩ Resistor Ground Cord Silicone Rubber
  • Amount Of Content
    1 pc.

Product Description

A wrist strap for removing static electricity charged in the human body to the earth.
[Features]
· No worry of generating dust since it uses silicon rubber.
· Includes alligator clips (banana clips). 
· Carbon material is applied for the contact surface with the skin, for a higher conductivity.
· Safe design with a current limiting resistance of about 1 MΩ built in.
· This product is manufactured based on the international standard IEC 61340-5-1.
[Applications]
· Optimal for assembly and inspection work of electronic equipment in clean rooms.
· A must-have for anti-static countermeasures in clean rooms.

Specifications of ZC-57

  • Product Type
    Wrist Strap
  • Specifications
    With Banana Plug / Alligator Clip
  • Ground Cord Length(m)
    1.8
  • Cord Total Length(cm)
    55
  • Coil Length(cm)
    28
  • Color
    Blue
  • Trusco Code
    274-1717
  • Mass(g)
    39
  • Use
    Indispensable for preventing static electricity within cleanrooms.
  • Specifications
    Built-in 1 MΩ Resistor Ground Cord Silicone Rubber
  • Amount Of Content
    1 pc.
Part Number
ZC-57
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 518.08

WRIST STRAPS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1