- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Antistatic Work Mat for Maintenance Thickness 0.7 mm
Specifications of ZC-80
-
- Product Type
- Anti-Static Maintenance Mat
-
- Color
- Other Colors
-
- Thickness(mm)
- 0.7
-
- Width(mm)
- 900
-
- Length(mm)
- 600
-
- Trusco Code
- 274-1725
-
- Accessories
- Wrist Strap (1 MΩ), Earth Cord (1 MΩ), Storage Case (270 x 200 mm)
-
- Material
- Polyvinyl Chloride (PVC) Resin
-
- Surface Resistance
- 7.3 x 10⁸ Ω (surface coat: beige: 0.35 mm thick) 1.5 x 10⁹ Ω (back surface coat: gray cloth: 0.3 mm thick)
-
- Mass(g/set)
- 580
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,480.00
|
STATIC ELECTRICITY MEASURES
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Anti-Static Maintenance Mat
-
- Color
- Other Colors
-
- Thickness(mm)
- 0.7
-
- Width(mm)
- 900
-
- Length(mm)
- 600
-
- Trusco Code
- 274-1725
-
- Accessories
- Wrist Strap (1 MΩ), Earth Cord (1 MΩ), Storage Case (270 x 200 mm)
-
- Material
- Polyvinyl Chloride (PVC) Resin
-
- Surface Resistance
- 7.3 x 10⁸ Ω (surface coat: beige: 0.35 mm thick) 1.5 x 10⁹ Ω (back surface coat: gray cloth: 0.3 mm thick)
-
- Mass(g/set)
- 580
-
- Amount Of Content
- 1 pc.
Product Description
Optimal for field maintenance of electronic parts and electrical equipment that are weak against static electricity.
[Features]
· Set of an electrostatic mat, a wrist strap, an earth cord and a housing case. Folds small for portability.
· Suppresses the generation of electromagnetic noise due to electrical discharging, and prevents malfunctioning of equipment.
· Mat size: 600 × 900 mm Thickness: 0.7 mm.
· Weight: 580 g (total weight when housed in case).
[Applications]
· For the removal of static electricity at semiconductor factories and anti-static countermeasures for field servicemen.
· For field maintenance of electronic parts and electrical equipment that are weak against static electricity. Protects electronic parts such as CMOS type IC.
Specifications of ZC-80
-
- Product Type
- Anti-Static Maintenance Mat
-
- Color
- Other Colors
-
- Thickness(mm)
- 0.7
-
- Width(mm)
- 900
-
- Length(mm)
- 600
-
- Trusco Code
- 274-1725
-
- Accessories
- Wrist Strap (1 MΩ), Earth Cord (1 MΩ), Storage Case (270 x 200 mm)
-
- Material
- Polyvinyl Chloride (PVC) Resin
-
- Surface Resistance
- 7.3 x 10⁸ Ω (surface coat: beige: 0.35 mm thick) 1.5 x 10⁹ Ω (back surface coat: gray cloth: 0.3 mm thick)
-
- Mass(g/set)
- 580
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,480.00
|
STATIC ELECTRICITY MEASURES
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Ideal for field maintenance of electronic equipment and electronic equipment sensitive to static electricity.Usage
●Static electricity elimination at semiconductor factory, static electricity countermeasure for technicians.Specification
●Color:Beige
●W x L(mm):900 x 600
●Thickness(mm):0.7
●SPQ(set):1
●Surface Resistivity: 7.3 x 108Ω (surface layer beige: 0.35mm thick) 1.5 x 109Ω (back surface layer gray cloth: 0.3mm thick)Materials
●Polyvinyl Chloride(PVC)ResinAccessories
●Wrist Strap(1MΩ), Grounding Code(1MΩ), Storage Case(270 x 200mm)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?